M4L Group

The TXZ+™ Family Entry-Class M4L Group microcontrollers are ideal for single-motor control applications in consumer and industrial equipment. Featuring an Arm® Cortex®-M4 core with FPU, they operate at up to 80MHz. Equipped with security functions, functional safety features, and FOTA capability, these microcontrollers support motor control applications in next-generation home appliances and industrial devices.

Features

Motor control microcontrollers designed for single-motor control applications in next-generation home appliances and industrial equipment.

  • Arm® Cortex®-M4 core with FPU, operating at up to 80MHz 
  • Integrated memory: 
    256KB / 128KB code flash memory
    64KB data flash memory[1]
    32KB SRAM
  • Wide support for home appliances, consumer devices, and industrial equipment
    Operating voltage: 2.7V to 5.5V
    Operating temperature: -40°C to 105°C
    Includes functional safety support circuitry
  • High-efficiency, high-precision single-motor control
    Equipped with an 80MHz CPU and advanced motor-control peripherals, including Advanced Vector Engine 2 (A-VE2), Advanced Programmable Motor Control Circuit 2 (A-PMD2), and Advanced Encoder Input Circuit 2 (A-ENC2) 
  • Security functions help protect systems against unauthorized access and program tampering
  • Built-in High-Speed Oscillator
    Accuracy: ±1% over the operating temperature range of -40°C to +105°C
    Eliminates the need for an external oscillator, reducing component count
  • Flash memory endurance
    Supports up to 100,000 rewrite cycles
  • Four package options selectable according to mounting area and application requirements

Applications

  • Next-generation home appliances and consumer equipment, including smart appliances and devices with IoT functionality
  • Industrial equipment and factory automation (FA) systems
  • Office and commercial equipment

[1] 128KB code flash products only

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Tool & Software

Evaluation Boards
Sample Software for M4L Group

Functions

Vector Engines
OFD (Oscillation Frequency Detector)

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open